KL-SM02
Attachment lens
Contains | 2x |
Functions | 90° - deflection |
Net weight | 5 g |
Type of fastening | Screw type |
Customs tariff number | 90022000 |
ECLASS 5.1.4 | 27279205 |
ECLASS 8.0 | 27279205 |
ECLASS 9.0 | 27273602 |
ECLASS 10.0 | 27273603 |
ECLASS 11.0 | 27273603 |
ECLASS 12.0 | 27273603 |
ECLASS 13.0 | 27273603 |
ECLASS 14.0 | 27273603 |
ECLASS 15.0 | 27273603 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |