KFX-ETY-67TZ-20
Plastic fiber optics type diffuse reflective
Series | KFX |
Operating principle | Diffuse reflection principle |
Area of application | General applications |
Light beam exit | Lateral |
Fiber core | Single fiber core |
Fiber core material | Plastic |
aktiver Faserdurchmesser | 1 mm |
Operating range with LV461 | 0 ... 70 mm |
Operating range with LV462 | 0 ... 120 mm |
Operating range with LV463 | 0 ... 210 mm |
Operating range with LV463.XV | 0 ... 315 mm |
Operating range with LV463.XR | 0 ... 380 mm |
Operating range with LV463I.XR | 0 ... 565 mm |
Minimum object diameter | 0.2 mm |
Design | Cylindrical |
Outer diameter | 2.2 mm |
Net weight | 31 g |
Head material | Stainless steel |
Type | Plastic fiber optics with bend protection (KFX) |
Fiber length | 2,000 mm |
Fiber sheathing material | PE |
Fastening of the probe | M6 |
Smallest bending radius (moving) | R2 |
Metric thread on fiber optic sleeve | No |
Laying | Flexible |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -40 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |