KB JST-M12A-5P-3000
Interconnection cable
Application | Chemical resistant |
Suitable for interface | RS 232 |
Operating voltage | 30 V AC/DC |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Type of connection | JST ZHR connector |
No. of pins | 12 -pin |
Sheathing color | Black |
Shielded | Yes |
Cable design | Interconnection cable |
Cable length | 3,000 mm |
Sheathing material | PUR |
Suitability for drag chains | No |
Net weight | 184 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |