MLD530-RT2M-UDC-1900-S2

Safety sensor/transceiver set

Part no.: 426519

Delivery time approx. 25 business days
Icon Icon Icon
Series MLD-UDC
Device type Transceiver
Special version Integrated muting indicator
Functions Alternative connection for second muting signal
Configuration by means of wiring
Contactor monitoring (EDM), selectable
Muting-timeout extension
Muting enable function
Sequence controlled 2-sensor muting
Start/restart interlock (RES), selectable
Timing controlled 2-sensor muting
Integrated laser alignment aid No
Integrated muting indicator Yes
Integrated status indicator Yes
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 6.6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Operating range 0.5 ... 8 m
Number of beams 2 Piece(s)
Beam spacing 500 mm
Net weight 9,886 g
With device column Yes
Column height without foot 1,900 mm
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
Application information - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Mounting instructions - pdf
Mounting instructions - Bohrschablone / drilling jig - pdf