MS-UDC/UMC-S2
Accessories set
Suitable for | UDC-S2, DC-S2 device columns UMC-S2 deflecting mirror columns |
Dimension (W x H x L) | 160 mm x 62 mm x 150 mm |
Net weight | 1,300 g |
Housing color | Black |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27273692 |
ECLASS 11.0 | 27273692 |
ECLASS 12.0 | 27273692 |
ECLASS 13.0 | 27273692 |
ECLASS 14.0 | 27273692 |
ECLASS 15.0 | 27273692 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |