IPS 458i FIX-F4-102-I3-G
Smart camera
Series | IPS 400i |
Application | Double compartment depth |
Software functions | Compartment fine positioning |
Working range | 350 ... 1,900 mm, up to 2,400 mm with reflector |
Light source | LED, Infrared |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Marker size (round) | 13 ... 15 mm |
Reproducibility (1 sigma) | 0.2 mm, (Compartment depth 2: 0.5 mm) depending on the application |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 3 Piece(s) |
Number of digital switching outputs | 5 Piece(s) |
Type | EtherNet IP, Ethernet |
Address assignment | DHCP Manual address assignment |
Function | Process |
Switch functionality | None |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Type | Ethernet |
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 12 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
Housing material | Metal Plastic |
Lens cover material | Glass |
Net weight | 124 g |
Type of display | LED |
Operational controls | Button(s) |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Approvals | c UL US |
Customs tariff number | 90021100 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 13.0 | 27310101 |
ECLASS 14.0 | 27310101 |
ECLASS 15.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |