IL SP 021/014 300
Illumination
Type | LED spotlight |
Suitable for | IVS 1000i & DCR 1000i |
Functions | Integrated power control Triggered operation |
Light source | LED, Red |
Wavelength | 634 nm |
Transmitted-signal shape | Pulsed |
LED group | Exempt group (in acc. with EN 62471) |
Opening angle, max. | 14 ° |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 3.4 W, at 24 V DC |
Number of digital switching inputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage | Trigger high 3,3 … 30,0 V (high) / < 2,8V (low) |
Function | Trigger |
Number of connections | 1 Piece(s) |
Function | Trigger Voltage supply |
Type of connection | Cable with connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 3 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 32 mm x 60 mm |
Housing material | Metal |
Metal housing | Aluminium, anodized |
Plastic housing | PC |
Lens cover material | Plastic / PMMA |
Net weight | 110 g |
Housing color | Black |
Type of fastening | Mounting thread Via optional mounting device |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 40 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 85395100 |
ECLASS 5.1.4 | 27310204 |
ECLASS 8.0 | 27310204 |
ECLASS 9.0 | 27310204 |
ECLASS 10.0 | 27310204 |
ECLASS 11.0 | 27310204 |
ECLASS 12.0 | 27310204 |
ECLASS 13.0 | 27310204 |
ECLASS 14.0 | 27310204 |
ECLASS 15.0 | 27310204 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |