HT46CI.SL/4P-M12
Diffuse sensor with background suppression
Series | 46C |
Operating principle | Diffuse reflection principle with background suppression |
Application | Object detection between the rollers of a roller conveyor |
Special version | Small light spot (S) |
Black-white error | < 10% up to 800 mm |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.01 ... 1.2 m |
Operating range, gray 18% | 0.015 ... 1 m |
Operating range, black 6% | 0.02 ... 0.8 m |
Operating range limit | 0.01 ... 1.2 m |
Operating range limit | Typical operating range |
Adjustment range | 120 ... 1,200 mm |
Beam path | Focused |
Light source | LED, Infrared |
Wavelength | 860 nm |
LED group | Exempt group (in acc. with EN 62471) |
Type of light spot geometry | Rectangular |
Focus | Fixed |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 30 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 250 Hz |
Response time | 2 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
Housing material | Plastic |
Plastic housing | PC-PBT |
Lens cover material | Plastic / PMMA |
Net weight | 60 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |