HT25C.S/4X-M12
Diffuse sensor with background suppression
Series | 25C |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Small light spot (S) |
Black-white error | < 10% up to 300 mm |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0 ... 0.5 m |
Operating range, gray 18% | 0.015 ... 0.45 m |
Operating range, black 6% | 0.03 ... 0.4 m |
Operating range limit | 0 ... 0.5 m |
Operating range limit | Typical operating range |
Adjustment range | 50 ... 500 mm |
Light source | LED, Red |
Wavelength | 640 nm |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 1,500 Hz |
Response time | 0.33 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | PUR |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 15 mm x 42.7 mm x 30 mm |
Housing material | Plastic |
Plastic housing | ABS |
Lens cover material | Plastic |
Net weight | 22 g |
Housing color | Red |
Type of fastening | Through-hole mounting with M4 thread Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |