HT110L1.3/L6T-M12
Diffuse sensor with background suppression
Series | 110 |
Operating principle | Diffuse reflection principle with background suppression |
Application | Compartment fine positioning Danger zone guarding Push-through protection in pallet warehouse |
Special version | 2 independent switching outputs |
Black-white error | Black/white shift 6%/90% and gray/white shift 18%/90%: ± 40 mm |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0 ... 5 m |
Operating range, black 6% | 0.05 ... 3 m |
Operating range limit | 0 ... 5 m |
Operating range limit | Typical operating range |
Adjustment range | 60 ... 5,000 mm |
Beam path | Collimated |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 1, IEC/EN 60825-1:2007 |
Light spot size [at sensor distance] | 4 mm x 5 mm [3,000 mm] |
Type of light spot geometry | Oval |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Residual ripple | 15 %, From UB |
Open-circuit current | 60 mA |
Switching hysteresis | 20 mm |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching frequency | 500 Hz |
Response time | 1 ms |
Readiness delay | 5,000 ms |
Type | IO-Link |
COM mode | COM2 |
Profile | Common Profile |
Min. cycle time | COM2 = 2.3 ms |
Specification | V1.1 |
Device ID | 0x00087E |
SIO-mode support | Yes |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 23 mm x 50 mm x 50 mm |
Housing material | Plastic |
Plastic housing | ABS |
Lens cover material | Plastic / PMMA |
Net weight | 42 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED |
Operational controls | Control buttons PC software |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -40 ... 60 °C, UL: max. + 45 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC/EN 60947-5-2 |
Customs tariff number | 90318080 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |