HRTU 412/4NO.2-S12

Ultrasonic sensor

Part no.: 50113994

Icon Icon Icon
Results list: 2 products found
HTU412B-500/L6T-M12
Ultrasonic sensor
Part no.: 50150584
  • Series: 412B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Design: Cylindrical, 12 mm
  • Operating range, max.: 0.015 ... 0.5 m
Part no.: 50150584

Available immediately

HTU412B-500/LXT-M12
Ultrasonic sensor
Part no.: 50150583
  • Series: 412B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Design: Cylindrical, 12 mm
  • Operating range, max.: 0.015 ... 0.5 m
Part no.: 50150583

Available immediately

Series 412
Operating principle Diffuse reflection principle with background suppression
Special version Teach input
Operating range 0.04 ... 0.4 m
Operating range Guaranteed operating range
Ultrasonic frequency 290 kHz
Shape of sound lobe Narrow
Direction of beam Front
Supply voltage UB 12 ... 30 V, DC
Residual ripple From UB
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 20 Hz
Response time 25 ms
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 12 mm x 70 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Net weight 10 g
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -10 ... 60 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC/EN 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf