GS 06/66-2-S8

Fork photoelectric sensor

Part no.: 50039565

Results list: 2 products found
GS 61/6-S8
Fork photoelectric sensor
Part no.: 50110110
  • Series: 61
  • Principle of physics: Optical
  • Mouth depth: 41 mm
  • Mouth width: 3 mm
Part no.: 50110110

Available immediately

GS 63B/6-S8
Fork photoelectric sensor
Part no.: 50128011
  • Series: 63
  • Principle of physics: Optical
  • Mouth depth: 61 mm
  • Mouth width: 3 mm
Part no.: 50128011

Available immediately

Series 6
Principle of physics Optical
Label width, min. 2 mm
Label gap, min. 2 mm
Medium Not transparent
Light source LED
Supply voltage UB , DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor
Switching element Transistor
Response time 0.0625 ms
Type of connection Connector
Thread size M8
Material Metal
No. of pins 4 -pin
Mouth width 2 mm
Mouth depth 40 mm
Dimension (W x H x L) 14 mm x 34.5 mm x 60 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 80 g
Number of LEDs 2 Piece(s)
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
EPLAN macro - edz