GF-ETG-SI-650-IQ
Glass fiber optics type diffuse reflective
Series | GF |
Operating principle | Diffuse reflection principle |
Area of application | Oil and chemical resistant |
Special version | Heat resistant |
Opening angle | 65 ° |
Light beam exit | On face |
Fiber core | 50%/50% fiber configuration Multiple fiber core |
Fiber core material | Glass |
aktiver Faserdurchmesser | 2.5 mm |
Design | Cylindrical |
Outer diameter | 6 mm |
Net weight | 196 g |
Head material | Stainless steel |
Type | Glass fiber optics (GF) |
Fiber length | 5,000 mm |
Fiber sheathing material | Silicone |
Fastening of the probe | Ø 6 mm |
Smallest bending radius (static) | R40 |
Smallest bending radius (moving) | R40 |
Sleeve length at optical outlet | 10 mm |
Metric thread on fiber optic sleeve | No |
Laying | standard |
Ambient temperature, operation | -30 ... 180 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |