FRKR 92/4-300 L
Diffuse sensor with background suppression
Series | 92 |
Operating principle | Diffuse reflection principle with background suppression |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.005 ... 0.3 m |
Operating range, gray 18% | 0.015 ... 0.28 m |
Operating range, black 6% | 0.02 ... 0.26 m |
Operating range limit, white 90% | 0.005 ... 0.44 m |
Operating range limit, gray 18% | 0.015 ... 0.39 m |
Operating range limit, black 6% | 0.02 ... 0.36 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Type of light spot geometry | Round |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 500 Hz |
Response time | 1 ms |
Readiness delay | 100 ms |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 20 mm x 80 mm x 42.2 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 140 g |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |