ET412B.1/P
Energetic diffuse sensor
Series | 412B |
Operating principle | Diffuse reflection principle |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.004 ... 0.54 m |
Operating range, gray 50% | 0.007 ... 0.46 m |
Operating range, gray 18% | 0.008 ... 0.3 m |
Operating range, black 6% | 0.01 ... 0.22 m |
Operating range limit, white 90% | 0.004 ... 0.66 m |
Operating range limit, gray 50% | 0.007 ... 0.57 m |
Operating range limit, gray 18% | 0.008 ... 0.37 m |
Operating range limit, black 6% | 0.01 ... 0.285 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 660 nm |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 36 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 20 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 60 ms |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 3 -wire |
Wire cross section | 0.34 mm² |
Dimension (Ø x L) | 12 mm x 51 mm |
Thread size | M12 x 1 mm |
Housing material | Metal |
Metal housing | Chromed brass |
Lens cover material | Glass |
Net weight | 100 g |
Housing color | Silver |
Type of display | LED |
Operational controls | 270° potentiometer |
Function of the operational control | Sensitivity adjustment |
Ambient temperature, operation | -25 ... 55 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |