DCR50M2/R2
Stationary 2D-code reader
Series | DCR 50 |
Chip | CMOS (Rolling Shutter) |
Special version | Scan Engine Module |
Software functions | Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Interleaved Australian Post Aztec Canada Post Codabar Codablock F Code 11 Code 32 Code 39 Code 49 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Composite GS1 Databar Intelligent Mail Japan Post KIX Code Korea Post MSI Plessey Maxicode Micro PDF Micro QR PDF417 Pharma Code Planet Postnet QR code Telepen UK Royal Mail UPU ID Tags |
Reading distance | 30 ... 425 mm |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Modulus size | 0.127 ... 0.528 mm |
Supply voltage UB | 4.75 ... 5.25 V, DC |
Current consumption, max. | 300 mA |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching current, max. | 20 mA |
Switching element | Transistor, NPN |
Type | RS 232 |
Function | Process |
Transmission speed | 9,600 ... 115,200 Bd |
Data format | Adjustable |
Number of connections | 1 Piece(s) |
Function | Configuration interface Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Molex connector 53261-0671 |
No. of pins | 6 -pin |
Type | Male |
Design | Cubic |
Dimension (W x H x L) | 31.6 mm x 12.7 mm x 27.5 mm |
Housing material | Metal Plastic |
Net weight | 10 g |
Housing color | Silver |
Type of fastening | M2,5 mounting tabs |
Type of display | LED |
Type of configuration | Software |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 10 ... 90 % |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |