DC-1000-S2
Device column
Series | DC |
Contains | BT-P40 clamp bracket, 2x |
Suitable for | MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
Type, columns and mirrors | Device column |
Functions | Adjustable, 2 directions Mounting and protection of light curtains and multiple light beam devices |
Dimension (W x H x L) | 134 mm x 1,000 mm x 134 mm |
Housing material | Metal Plastic |
Metal housing | Aluminum |
Net weight | 3,100 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Mounting plate |
Mechanical reset function | No |
Column height without foot | 1,000 mm |
Exterior mounting of accessories | Lateral Rear |
Customs tariff number | 76042990 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 12.0 | 27273792 |
ECLASS 13.0 | 27273792 |
ECLASS 14.0 | 27273792 |
ECLASS 15.0 | 27273792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |