DB 18 UP.1-25,2500
Ultrasonic sensors
Series | 18 |
Principle of physics | Ultrasonics |
Type of connection | Cable with connector |
Cable length | 2,500 mm |
Thread size | M8 |
Material | Metal |
No. of pins | 3 -pin |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 25 mm |
Thread size | M18 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Net weight | 30 g |
Degree of protection | IP 65 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 9.0 | 27272890 |
ECLASS 10.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 13.0 | 27272801 |
ECLASS 14.0 | 27272801 |
ECLASS 15.0 | 27272801 |
ETIM 5.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 9.0 | EC001847 |
ETIM 10.0 | EC001847 |