CRT 448.S3/444-M12

Color sensor

Part no.: 50121294

Available immediately

Icon Icon Icon
Series 448
Application Detection of three colors
Special version Synchronization input
Operating range 12 ... 32 mm
Light source LED, White
Light spot size [at sensor distance] 4 mm
Light spot orientation Round
Type of light spot geometry Round
Supply voltage UB 12 ... 28 V, DC
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 3 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching frequency 500 Hz
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 8 -pin
Design Cubic
Dimension (W x H x L) 17 mm x 50 mm x 50 mm
Housing material Plastic
Plastic housing ABS
Net weight 40 g
Type of display LED
Ambient temperature, operation -10 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270907
ECLASS 8.0 27270907
ECLASS 9.0 27270907
ECLASS 10.0 27270907
ECLASS 11.0 27270907
ECLASS 12.0 27270907
ECLASS 13.0 27270907
ECLASS 14.0 27270907
ECLASS 15.0 27270907
ETIM 5.0 EC001817
ETIM 6.0 EC001817
ETIM 7.0 EC001817
ETIM 8.0 EC001817
ETIM 9.0 EC001817
ETIM 10.0 EC001817
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf