CR100M0/R2
Stationary bar code reader
Series | CR100 |
Chip | CCD |
Functions | Alignment mode I/O LED indicator Multiple read / MultiScan Output format selectable Reading gate control |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 128 EAN Addendum |
Scanning rate, typical | 700 scans/s |
Bar codes per reading gate, max. number | 63 Piece(s) |
Reading distance | 15 ... 67 mm |
Light source | LED, Red |
Wavelength | 660 nm |
Modulus size | 0.15 ... 0.5 mm |
Reading method | Line scanner with deflecting mirror |
Scanning rate | 700 scans/s |
Beam deflection | Via prism |
Light beam exit | Lateral with deflecting mirror (12° +/- 2°) |
Supply voltage UB | 4.9 ... 5.4 V, DC |
Current consumption, max. | 250 mA |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 20 mA |
Type | RS 232 |
Function | Process |
Type | RS 232 |
Function | Service |
Number of connections | 1 Piece(s) |
Function | Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 6 -wire |
AWG | 28 |
Design | Cubic |
Dimension (W x H x L) | 55 mm x 52 mm x 20 mm |
Housing material | Metal |
Metal housing | Sheet metal plate shaped |
Lens cover material | Plastic |
Net weight | 200 g |
Housing color | Red Silver |
Type of fastening | Fastening on back Side mounting with thread |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -25 ... 60 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 40 |
Protection class | III |
Approvals | cUR us |
Test procedure for EMC in accordance with standard | EN 55022 EN 55024 EN 61000-4-2, -3, -4, -6 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |