CB-ASM-PK1
Adapter cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Application | Chemical resistant |
Operating voltage | 30 V AC/DC |
Type of connection | Sub-D |
Connector, LED | No |
Type | Female |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | RJ45 |
Sheathing color | Gray |
Shielded | No |
Cable design | Interconnection cable |
Cable length | 2,500 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060313 |
ECLASS 11.0 | 27060313 |
ECLASS 12.0 | 27060313 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |