BTU D12M.5-150
Mounting system
Suitable for product group | Rod mounts |
Suitable for | BTU D12M-D12-A090 BTU D12M-D12-B090 |
Design | Cylindrical |
Dimension (Ø x L) | 12 mm x 150 mm |
Standard designation, stainless steel mounting device | V2A |
Net weight | 132 g |
Housing color | Silver |
Design of mounting device | 12 mm rod |
Type of fastening, at system | Clampable |
Type of fastening, at device | Clampable |
Type of mounting device | Rigid |
Mounting device material | Stainless steel |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |