BT Cover IT4xxx
Protection hood
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for product group | Mobile code readers |
Suitable for | IT 3800i series mobile bar code readers IT 3820 series mobile bar code readers |
Design of mounting device | Protection hood |
Type of fastening, at system | Suspended (rope) |
Type of fastening, at device | insertable |
Mounting device material | Plastic |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27273792 |
ECLASS 10.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |