Blende BR25B 2mm
Diaphragm
Suitable for | 25B series sensors |
Dimension (W x H x L) | 16 mm x 33 mm |
Net weight | 8 g |
Type of fastening | Screw type |
Hole diameter | 2 mm |
Customs tariff number | 73269098 |
ECLASS 5.1.4 | 27279204 |
ECLASS 8.0 | 27279204 |
ECLASS 9.0 | 27273602 |
ECLASS 10.0 | 27273602 |
ECLASS 11.0 | 27273602 |
ECLASS 12.0 | 27273602 |
ECLASS 13.0 | 27273602 |
ECLASS 14.0 | 27273602 |
ECLASS 15.0 | 27273602 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |