BKL 706 SE.1,20000P
Drill break control transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Application | Drill break control |
Special version | Activation input |
Operating range | 0 ... 8 m |
Operating range | Minimum distance between receiver and transmitter: 50 mm |
Operating range limit | 0 ... 10 m |
Beam path | Divergent |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Max. laser power | 0.002 W |
Transmitted-signal shape | Pulsed |
Pulse duration | 4 µs |
Light spot size [at sensor distance] | 0.8 mm [1,400 mm] |
Type of light spot geometry | Round |
Diaphragm diameter | Ø 1.1 mm |
Minimum object size | Drill 1 mm Ø (0 … 8 m) |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 15 %, From UB |
Open-circuit current | 30 mA |
Number of activation inputs | 1 Piece(s) |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT |
Type of connection | Cable |
Cable length | 20,000 mm |
Sheathing material | PUR |
Cable color | Black |
Number of conductors | 4 -wire |
Wire cross section | 0.25 mm² |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Housing color | Red |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Multiturn potentiometer |
Function of the operational control | Sensitivity adjustment |
Ambient temperature, operation | -20 ... 40 °C |
Ambient temperature, storage | -30 ... 70 °C |
Extraneous light protection, max. | 30,000 lx |
Degree of protection | IP 67 |
Protection class | III |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |