BCL 308iC SF 102 D F 099
Stationary bar code reader
Series | BCL 300i |
Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology Integrated OPC-UA server LED indicator Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC |
Scanning rate, typical | 1,000 scans/s |
Bar codes per reading gate, max. number | 64 Piece(s) |
Reading distance | 100 ... 470 mm |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Modulus size | 0.3 ... 0.5 mm |
Reading method | Line scanner |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Front |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 4.5 W |
Number of inputs/outputs selectable | 2 Piece(s) |
Type | Ethernet, OPC-UA |
Function | Process |
Switch functionality | Integrated |
Transmission protocol | TCP/IP , UDP |
Architecture | Server |
Address assignment | DHCP Manual address assignment |
Function | AutoID companion specification Data Access Micro Embedded Server Profile |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Type | USB 2.0 |
Function | Configuration via software Service |
Number of connections | 1 Piece(s) |
Function | BUS IN BUS OUT Connection to device Data interface PWR / SW IN / OUT Service interface |
Type of connection | Plug connector, It is essential to use a connection unit when commissioning the device. |
No. of pins | 32 -pin |
Type | Male |
Design | Cubic |
Dimension (W x H x L) | 95 mm x 44 mm x 68 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 270 g |
Housing color | Red Silver |
Type of fastening | Dovetail grooves Fastening on back Via optional mounting device |
Type of display | LED Monochromatic graphic display, 128 x 32 pixels |
Number of LEDs | 2 Piece(s) |
Type of configuration | Via web browser |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 55022 EN 61000-4-2, -3, -4, -6 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |