AC-ABF11
Acknowledgment unit
Contact allocation | NO(1) |
Switching current via button | 1 ... 1,000 mA |
Current load, max. | 10 A |
Current consumption, max. | 5 ... 20 mA, LED |
Rated insulation voltage | 500 V AC/DC |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Dimension (W x H x L) | 72 mm x 56 mm x 80 mm |
Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
Net weight | 250 g |
Housing color | Black Gray |
Clamping plate material | Stainless steel |
Type of display | Continuous light LED |
Operational controls | 1 command device (pushbutton blue) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27371246 |
ECLASS 11.0 | 27371246 |
ECLASS 12.0 | 27371246 |
ECLASS 13.0 | 27371246 |
ECLASS 14.0 | 27371246 |
ECLASS 15.0 | 27371246 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |