AC-ABF-SL1
Control element
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Suitable for | MLD 330, MLD 530 multiple light beam safety devices |
Reset buttons | Yes |
LED indicators | Yes |
Switching current via button | 1 ... 1,000 mA |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Plastic housing | ABS |
Net weight | 300 g |
Clamping plate material | PMMA |
Protection class | III |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27371246 |
ECLASS 11.0 | 27371246 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |