YV U-SDD-84-83-83-X01

Y distribution box

Part no.: 50146768

Icon
Number of connections 3 Piece(s)
Type of connection Connector
Thread size M8
Type Female
No. of pins 3 -pin
Encoding A-coded
Version Axial
Type of connection Connector
Thread size M8
Type Female
No. of pins 3 -pin
Encoding A-coded
Version Axial
Type of connection Connector
Thread size M8
Type Male
No. of pins 4 -pin
Encoding A-coded
Version Axial
Shielded No
Design Cubic
Dimension (W x H x L) 32 mm x 14 mm x 40 mm
Width across flats 13 mm
Net weight 15 g
Housing color Black
Material PUR
Ambient temperature, operation -25 ... 85 °C
Degree of protection IP 67
Customs tariff number 85366990
ECLASS 5.1.4 27279201
ECLASS 8.0 27440104
ECLASS 9.0 27069190
ECLASS 10.0 27440111
ECLASS 11.0 27440111
ECLASS 12.0 27440111
ECLASS 13.0 27440111
ECLASS 14.0 27440111
ECLASS 15.0 27440111
ETIM 5.0 EC002498
ETIM 6.0 EC002925
ETIM 7.0 EC002925
ETIM 8.0 EC003558
ETIM 9.0 EC003558
ETIM 10.0 EC003558
3D-CAD model - zip
EC declaration of conformity - pdf