VDB 12B/6.1N
Double sheet monitoring amplifier
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | 12 |
Principle of physics | Ultrasonics |
Application | Double sheet monitoring |
Supply voltage UB | 18 ... 30 V, DC |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Number of digital switching outputs | 4 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Function | Single sheet detected or ≥ 1 sheet |
Switching element | Transistor, Push-pull |
Function | Double sheet detected or ≥ 2 sheets |
Switching element | Transistor, Push-pull |
Function | Double sheet stored |
Switching element | Transistor, Push-pull |
Function | Operational readiness |
Switching frequency | 200 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Design | Cubic |
Dimension (W x H x L) | 84 mm x 37 mm x 98 mm |
Housing material | Metal |
Metal housing | Aluminum |
Net weight | 400 g |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | 0 ... 50 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27272892 |
ECLASS 10.0 | 27272892 |
ECLASS 11.0 | 27272892 |
ECLASS 12.0 | 27272892 |
ECLASS 13.0 | 27272892 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |