US 60-1248 W

Deflecting mirror

Part no.: 50104730

Contains 2x M6 sliding block
Type, columns and mirrors Surface deflecting mirror
Dimension (W x H x L) 25 mm x 68 mm x 1,258 mm
Net weight 1,908 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Swivel mount
Suitable for sensor Stationary bar code readers
Mirror length 1,248 mm
Mirror width 60 mm
Customs tariff number 70099200
ECLASS 5.1.4 27279207
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ECLASS 10.0 27273605
ECLASS 11.0 27273605
ECLASS 12.0 27273605
ECLASS 13.0 27273605
ECLASS 14.0 27273605
ECLASS 15.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467