TL305-ROGBW-BZ-M12
Tower light
Series | TL 305 |
Contains | 1x M30 nut 1x rubber flat seal |
Type of signaling | Optical and acoustic |
Supply voltage UB | 24 V, DC |
Current consumption, max. | 205 mA |
Number of digital switching inputs | 6 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 24 V |
Switching voltage low, max. | 0 V |
Voltage type | DC |
Assignment | Connection 1, pin 1 |
Function | Light color (green) through actuation of pin |
Assignment | Connection 1, pin 2 |
Function | Light color (orange) through actuation of pin |
Assignment | Connection 1, pin 4 |
Function | Light color (white) through actuation of pin |
Assignment | Connection 1, pin 5 |
Function | Light color (blue) through actuation of pin |
Assignment | Connection 1, pin 6 |
Function | Light color (red) through actuation of pin |
Assignment | Connection 1, pin 8 |
Function | Acoustic signal (buzzer) via control of pin |
Number of connections | 1 Piece(s) |
Function | Light color via control of pins Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 50.6 mm x 278 mm |
Thread size | M30 x 1.5 mm |
Housing material | Metal |
Metal housing | Aluminium, anodized |
Light area material | Plastic, Polycarbonate |
Net weight | 390 g |
Housing color | Gray |
Type of illuminant | LED/24V |
Lens modules | 5 pieces, ready-made |
Signal image | Continuous light |
Angle of radiation | 360° |
Sequence of the modules (ascending) | White, blue, green, orange, red |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | 0 ... 50 °C |
Degree of protection | IP 20 |
Protection class | III |
Approvals | UL |
Tone type | Continuous tone |
Sound pressure | 95 dB |
Number of tones | 1 Piece(s) |
Customs tariff number | 94054239 |
ECLASS 5.1.4 | 27371230 |
ECLASS 8.0 | 27371230 |
ECLASS 9.0 | 27371230 |
ECLASS 10.0 | 27371230 |
ECLASS 11.0 | 27371230 |
ECLASS 12.0 | 27371230 |
ECLASS 13.0 | 27371230 |
ECLASS 14.0 | 27371230 |
ECLASS 15.0 | 27371230 |
ETIM 5.0 | EC001042 |
ETIM 6.0 | EC001042 |
ETIM 7.0 | EC001042 |
ETIM 8.0 | EC001042 |
ETIM 9.0 | EC001042 |
ETIM 10.0 | EC001042 |