TL305-AC.EP.100

Tower light element

Part no.: 50149110

Series TL 305-AC
Suitable for TL 305 tower lights
TL 305-IOL tower lights
Design Cylindrical
Dimension (Ø x L) 35 mm x 120 mm
Thread size M30 x 1.5 mm
Housing material Aluminum
Net weight 194 g
Design of mounting device Extension pipe
Type of fastening, at system Screw type
Type of fastening, at device Screw type
Type of mounting device Rigid
Customs tariff number 76169990
ECLASS 5.1.4 27371234
ECLASS 8.0 27371234
ECLASS 9.0 27371234
ECLASS 10.0 27371234
ECLASS 11.0 27371234
ECLASS 12.0 27371234
ECLASS 13.0 27371234
ECLASS 14.0 27371234
ECLASS 15.0 27371234
ETIM 5.0 EC001259
ETIM 6.0 EC001259
ETIM 7.0 EC001259
ETIM 8.0 EC001259
ETIM 9.0 EC001259
ETIM 10.0 EC001259
3D-CAD model - zip