TKZ 25
Reflector
Design | Round |
Triple reflector size | 2.3 mm |
Mounting dimension, thickness | 7 mm |
Mounting dimension, diameter | 26.2 mm |
Reflective surface, diameter | 23 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PMMA |
Structure, active surface | Triple |
Net weight | 3 g |
Type of fastening | Clip |
Suitable for bore hole diameter | 6 ... 7 mm |
Suitable for material thickness | 0.5 ... ∞ |
Ambient temperature, operation | -40 ... 65 °C |
Processing temperature | 0 ... 70 °C |
Customs tariff number | 90029000 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |