TKS 40x60.P
Reflector
Area of application | Pharmaceutical |
Design | Rectangular |
Triple reflector size | 4 mm |
Mounting dimension, width | 41 mm |
Mounting dimension, height | 60 mm |
Mounting dimension, thickness | 8 mm |
Reflective surface, height | 56 mm |
Reflective surface, width | 37 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PES |
Structure, active surface | Triple |
Net weight | 16 g |
Type of fastening | Adhesive Through-hole mounting |
Compatibility of materials | ECOLAB |
Ambient temperature, operation | -40 ... 65 °C |
Degree of protection | IP 67 |
Customs tariff number | 90029000 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |