TKS 40x60.A
Reflector set
Contains | 10x |
Design | Rectangular |
Triple reflector size | 2.3 mm |
Mounting dimension, width | 40.4 mm |
Mounting dimension, height | 60 mm |
Mounting dimension, thickness | 7.2 mm |
Reflective surface, height | 55.8 mm |
Reflective surface, width | 36.8 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PMMA8N |
Structure, active surface | Triple |
Net weight | 36 g |
Type of fastening | Adhesive Screw type |
Customs tariff number | 90029000 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |