TK BR 53
Reflector
Area of application | Food |
Design | Rectangular |
Triple reflector size | 0.3 mm |
Mounting dimension, width | 14 mm |
Mounting dimension, height | 36 mm |
Mounting dimension, thickness | 20.3 mm |
Reflective surface, height | 10 mm |
Reflective surface, width | 29 mm |
Reflector material | Plastic |
Material of base material | Stainless steel |
Polarization-changing | Yes |
Chemical designation, reflector material | Stainless steel |
Structure, active surface | Mikrotriple |
Net weight | 50 g |
Type of fastening | Housing fit |
Ambient temperature, operation | -30 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Customs tariff number | 73269098 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |