TK 50 x100-Set

Reflector

Part no.: 50130289

Design Rectangular
Triple reflector size 4 mm
Mounting dimension, width 49.5 mm
Mounting dimension, height 99 mm
Mounting dimension, thickness 9 mm
Reflective surface, height 96 mm
Reflective surface, width 46 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA8N
Structure, active surface Triple
Net weight 32 g
Type of fastening Rear side can be glued
Ambient temperature, operation -40 ... 65 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467