TG 29
Reflector
Special version | Heat resistant |
Design | Round |
Mounting dimension, thickness | 5.7 mm |
Mounting dimension, diameter | 28.9 mm |
Reflective surface, diameter | 25 mm |
Reflector material | Glass |
Material of base material | Plastic |
Structure, active surface | Triple |
Net weight | 5 g |
Type of fastening | M3 threaded pin |
Ambient temperature, operation | -20 ... 120 °C |
Customs tariff number | 90029000 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |