SG 46C
Protective screen
Suitable for | 46C series sensors |
Dimension (W x H x L) | 23.6 mm x 87.7 mm x 49 mm |
Net weight | 32 g |
Protective screen material | Glass |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 12.0 | 27273792 |
ECLASS 13.0 | 27273792 |
ECLASS 14.0 | 27273792 |
ECLASS 15.0 | 27273792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |