Set HT154XM12 BTU200MD12

Diffuse sensor with background suppression set

Part no.: 50142912

Icon Icon Icon Icon
Series 15
Operating principle Diffuse reflection principle with background suppression
Pre-mounted on Mounting system
Special version Article set
Black-white error < 15% up to 350 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.012 ... 1 m
Operating range, gray 18% 0.012 ... 0.7 m
Operating range, black 6% 0.012 ... 0.5 m
Operating range limit 0.012 ... 1 m
Operating range limit Typical operating range
Adjustment range 50 ... 1,000 mm
Light source LED, Red
Wavelength 640 nm
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 42.7 mm x 30 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 15 g
Housing color Black
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf