S GB-M12-8A-M-SK
Connector
Suitable for interface | Ethernet |
Overvoltage category | II |
Rated operating current | 500 mA |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
Handle body material | Metal |
No. of pins | 8 -pin |
Encoding | X-coded |
Version | Axial |
Lock | Screw fitting |
Type of connection | Insulation-piercing connecting device |
No. of pins | 8 -pin |
Wire cross section | 0.14 mm² … 0.34 mm² |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 65 g |
Max. cable hole | 5.5 ... 9 mm |
Ambient temperature, operation | -40 ... 85 °C |
Degree of contamination | 3 |
Degree of protection | IP 67 |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440102 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440102 |
ECLASS 11.0 | 27440102 |
ECLASS 12.0 | 27440116 |
ECLASS 13.0 | 27440116 |
ECLASS 14.0 | 27440116 |
ECLASS 15.0 | 27440116 |
ETIM 5.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |