RK 93/4-60 L
Energetic diffuse sensor
Series | 93 |
Operating principle | Diffuse reflection principle |
Special version | V-optics |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0 ... 0.06 m |
Operating range, gray 18% | 0.005 ... 0.04 m |
Operating range, black 6% | 0.008 ... 0.037 m |
Operating range limit, white 90% | 0 ... 0.065 m |
Operating range limit, gray 18% | 0.005 ... 0.045 m |
Operating range limit, black 6% | 0.008 ... 0.04 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Type of light spot geometry | Round |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 250 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 20 mm x 60 mm x 44 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 170 g |
Ambient temperature, operation | -20 ... 60 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |