RFM 12 SL 200
RFID read/write device
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | RFM |
Working frequency | 13.56 MHz |
Functions | Configurable operating modes I/O Reading gate control |
Reading/writing range, max. | 45 mm |
Transponder, readable | ICodeSLI Infineon MyD TagIT HFI |
Supply voltage UB | 12 ... 30 V, DC |
Power consumption, max. | 1 W |
Memory access | Read/Write |
Transmission speed | 4,000 Bd |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | RS 232 |
Function | Process |
Number of connections | 1 Piece(s) |
Function | Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Cable with socket connectors (10+6) |
Cable length | 1,000 mm |
Design | Cylindrical |
Dimension | 98 mm |
Thread size | M30 |
Housing material | Metal Plastic |
Net weight | 271 g |
Housing color | Black Silver |
Type of fastening | Mounting thread |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 5 ... 90 % |
Degree of protection | IP 67 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 10.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC002998 |
ETIM 7.0 | EC002998 |