RFI 32 L 120

RFID read device

Part no.: 50040500

Icon Icon
Series RFI
Working frequency 0.125 MHz
Functions Configurable operating modes
I/O
LED indicator
Reading gate control
Transponder, readable EM4102
Reading distance 80 mm
Supply voltage UB 12 ... 30 V, DC
Power consumption, max. 0.5 W
Memory access Read only
Transmission speed 4,000 Bd
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type RS 232
Function Process
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Cable with socket connectors (10+6)
Cable length 1,000 mm
Design Cubic
Dimension (W x H x L) 76 mm x 30 mm x 102 mm
Housing material Plastic
Net weight 385 g
Housing color Black
Type of fastening Through-hole mounting
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -40 ... 80 °C
Relative humidity (non-condensing) 5 ... 90 %
Degree of protection IP 65
Customs tariff number 84719000
ECLASS 5.1.4 27280401
ECLASS 8.0 27280401
ECLASS 9.0 27280401
ECLASS 10.0 27280401
ECLASS 11.0 27280401
ECLASS 12.0 27280401
ECLASS 13.0 27280401
ECLASS 14.0 27280401
ECLASS 15.0 27280401
ETIM 5.0 EC001825
ETIM 6.0 EC002998
ETIM 7.0 EC002998
ETIM 8.0 EC002998
ETIM 9.0 EC002998
ETIM 10.0 EC002998
EPLAN macro - edz
Configuration software - V203 - zip
Package insert - pdf
Data sheet - pdf
Product brochure - pdf
Software description - pdf
EC declaration of conformity - pdf