RD800-SSCA-CB2-R
Safety transponder
Series | RD800 |
Application | Individual use |
Code type | Standard code |
SIL | Up to 3, IEC 61508 |
SILCL | Up to 3, IEC/EN 62061 |
Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
MTTFd | 4,077 years, EN ISO 13849-1 |
PFHD | 1.45E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | Up to and including 4, EN ISO 13849 |
DC | High |
Protective circuit | Cross circuit protection Short circuit protected |
Pulse resistance | 1,500 V |
Usage category at DC 12 | Ue 24 V, Ie 0.25 A, EN 60947-5-1 |
Supply voltage UB | 24 V, DC, -15 ... 10 % |
Current consumption, max. | 250 mA |
Power consumption, max. | 1 W |
Nominal current, min. | 0.5 mA |
Overvoltage category | III |
Fuse, external | 1 A |
Fuse, internal | 0.75 A polyfuse (O1 + O2 + O3) |
Rated insulation voltage | 32 V DC |
Conventional thermal current, max. | 0.25 A |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching power, max. | 6 W |
Type | Safety-related switching output OSSD |
Switching voltage, type. | 24 V |
Voltage type | DC |
Output current, max. | 250 mA |
Test-pulse length, max. | 0.3 ms |
Capacitance, max. between an output and GND | 200 nF |
Capacitance, max. between two outputs | 200 nF |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Type | Digital switching output |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching element | Transistor, PNP |
Function | Signal output |
Reaction time after removing the actuator, min. | 80 ms |
Reaction time after removing the actuator, max. | 150 ms |
Reaction time after shutdown, input, min. | 7 ms |
Reaction time after shutdown, input, max. | 12 ms |
Number of connections | 1 Piece(s) |
Function | Connection with PLC Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Connector | On right side |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 5 -wire |
Length of connection cable, max. | 50 m |
Design | Cubic |
Dimension (W x H x L) | 25 mm x 18 mm x 72 mm |
Housing material | Plastic |
Plastic housing | PA 66 |
Net weight | 150 g |
Housing color | Black |
Type of fastening | Through-hole mounting |
Switching hysteresis, max. | 2.4 mm |
Assured cut-out distance (Sar), min. | 16 mm |
Assured cut-in distance (Sao), max. | 10 mm |
Nominal switch-off distance, max. | 14 mm |
Nominal operating distance, max. | 12 mm |
Distance between two systems (sensor, actuator), min. | 50 mm |
Repeatability, max. | 1.2 mm |
Screw tightening torque | 0.8 N·m |
Type of display | LED |
Number of LEDs | 4 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 85 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 IP 69K |
Approvals | TÜV Süd c UL US |
Test procedure for shock in accordance with standard | EN 60068-2-27 |
Test procedure for vibration in accordance with standard | EN 60068-2-6 |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272403 |
ECLASS 8.0 | 27272403 |
ECLASS 9.0 | 27272403 |
ECLASS 10.0 | 27272403 |
ECLASS 11.0 | 27272403 |
ECLASS 12.0 | 27274601 |
ECLASS 13.0 | 27274601 |
ECLASS 14.0 | 27274601 |
ECLASS 15.0 | 27274601 |
ETIM 5.0 | EC001829 |
ETIM 6.0 | EC001829 |
ETIM 7.0 | EC001829 |
ETIM 8.0 | EC001829 |
ETIM 9.0 | EC001829 |
ETIM 10.0 | EC001829 |