Safe bar code positioning system

The world's first safety bar code positioning system, FBPS 600i, requires just one sensor for safe position detection. The device is connected to a safe evaluation unit – e.g. a frequency inverter – via two SSI interfaces and is suitable for applications up to performance level PL e. This allows easy implementation of safety functions and a reduction in space and installation requirements.
FBPS_1400x400

Safe bar code positioning system FBPS 600i

For safe position detection with just one device up to PLe

The world's first safety bar code positioning system, FBPS 600i, requires just one sensor for safe position detection. The device is connected to a safe evaluation unit – e.g. a frequency inverter – via two SSI interfaces and is suitable for applications up to performance level PL e. As a result, safety functions can be implemented extremely easily and the time and effort required for installation and servicing is reduced.



Advantages for you

  • Safe position detection with just one device up to PL e
  • Extremely easy implementation of the safety functions
  • Low space requirements and reduced installation effort
  • Short fault reaction time of 10 ms for use on fast stacker cranes
  • Extremely robust, mechanically resilient and UV-resistant bar code tape
  • Wide working range of 50 to 170 mm and the well-thought-out fastening concept ensure simple mounting and integration

Highlights

IPIC_FBPS_frequency-converter_Text-SSI_DE_700x500px

Safe position detection with just one device up to PL e

The FBPS 600i requires just one sensor for safe position detection. The device is connected to a safe evaluation unit – e.g. a frequency inverter – via two SSI interfaces. Furthermore, the devices already meet the requirements for PL e / SIL 3. As a result, safety functions can be implemented extremely easily and the time and effort required for installation and servicing is reduced.

APIC_IL_FBPS_Stacker_crane_RGB_wl_700x500px

Suitable for fast movements

The FBPS 600i is ideal for position detection in applications involving fast movements, e.g. on stacker cranes. For this purpose, the FBPS 600i has an extremely short error reaction time of just 10 ms. This enables the optimization of speed curves and handling performance.

PPIC_FBPS_607i_07_SM_100_D_Laser_700x500px

Reliable operation

The FBPS 600i works particularly reliable. Each scanning operation reads several codes from which the software determines highly precise position values. The diagonal path of the scanning beam and the movement of the device mean that each code is scanned at different points. This prevents reading errors caused by local soiling or damage.

The bar code tape too has been optimized for use in industrial environments. The self-adhesive plastic tape is UV resistant, extremely resilient and mechanically durable. In addition, the printed position values are easy to read and simplify handling.

PPIC_FBPS_607i_07_SM_100_D_Halter_3_700x500px

Fast and correct mounting in all situations

The well-thought-out fastening concept with quick-change system ensures simple mounting of the FBPS 600i devices. They are securely mounted to the clamp bracket using an easily accessible screw. This saves time during installation and allows the devices to be changed quickly if servicing is required. Furthermore, thanks to their wide working range of 50 to 170 mm, the FBPS 600i devices are easy to integrate into existing systems.

Application

APIC_IL_FBPS_Stacker_crane_RGB_wl_700x500px

Safe position detection on stacker cranes

Requirement:
The dangers present at the system and the necessary Performance Level PLr have been determined with a risk assessment. Relevant standards such as EN 528 (safety requirements for stacker cranes) provide support here. For the necessary safe position and speed monitoring, e.g., during maintenance or with manned cars, safe position detection is required.

Solution:
The FBPS 600i safe bar code positioning system offers safe position detection with just one device. It satisfies the requirements for PL e / SIL 3 and makes the implementation of the safety functions especially simple.  

Technical properties

FBPS 600i
  Safety Safety PL e, SIL 3, category 4
(EN ISO 13849-1 and IEC 61508)
Error reaction time 10 ms … 400 ms (adjustable)
Connection  2x SSI interface 2x M12 connector
Power supply: M12 connector
Configuration and diagnosis: Mini-USB
Reproducibility +/- 0.15 mm (1 Sigma)
Reading distance 50 ... 170 mm
Degree of protection IP 65
Temperature range -5 ... +60°C
With heating: -35…+60°C
Dimensions, W x H x D Connections at side: 116.3 x 112.5 x 51.5 mm
Connections underneath: 105 x 123.8 x 51.5 mm 
Display (optional) Display of position and status information
Status signal of reading quality For early detection of soiling
Bar code tape
  Feature  Features Extremely resilient plastic tape, UV‑resistant, self-adhesive with acrylate adhesive,
position values printed in plain text
Standard bar code tapes Height: 25 mm, 47 mm
Length: up to 200 m
Configurable bar code tapes Height: 20 mm to 140 mm
Selectable start and end value in the
Ranging from 0 to 10,000 m
Bar code grid dimension 30 mm

 

Directly to the FBPS 600i article selection

Downloads

Access safeguarding at pallet grouper/degrouper
Access guarding at material output station
Access safeguarding at skid transfer area
Bidirectional AGV lock for access guarding
Area guarding at transfer shuttles
Safety - Product overview (PDF, ~7 MB)
Catalogue Services Safety 2024/2025
Access guarding on pallet magazines – with automatic restart
Catalogue Formation Safety 2024/2025
Safety Solutions - Flyer (PDF, ~0.8 MB)
Access monitoring at material transfer stations
Access guarding on multi-track transport systems
Certificat Qualiopi
RSL 400 - Safety laser scanner - Product information (PDF, ~3 MB)
Access guarding with dynamic format adaptation
Optical safety sensors for point-of-operation and access guarding - Product overview (PDF, ~ 3 MB)
ELC 100 - Safety light curtains - Flyer (PDF, ~1 MB)
Guarding of robot/AGV transfer stations
MLC 530 SPG - Safety light curtains - Flyer (PDF, ~1 MB)
Area guarding of linear transfer cars
Multi-station access guarding in forklift truck logistics
Guarding of feed points on printing and paper processing machines
LBK - Safety radar system - Flyer (PDF, ~1 MB)
Safety switches, safety locking devices, safety proximity sensors, and safety command devices - Product overview (PDF, ~3 MB)
MSI - Safety controls and safety relays - Product information (PDF, ~4 MB)
MSI - Safety relays - Selector (PDF, ~2 MB)
MSI 400 – Safety controls - Product information (PDF, ~1 MB)
Machine Safety Services - Service and support for all aspects of machine safety (PDF, ~3 MB)