Universal light curtain
Integrated interfaces enable the quick and easy integration of these measuring light curtains into fieldbus environments without additional gateway boxes and corresponding space requirements and mounting effort. Cascade mounting with a dead zone of just 23 mm between beams, fast response times and the detection of transparent media enable e.g. gapless object tracing on a transport system. With 6 m operating range and a response time of 30 microseconds per beam, these light curtains are the perfect introduction to easy detection and measurement of moving objects.
Overview
Article list
Article list
Product selector
Filter
Results list: 162 products found
Combination product
CML720i-T05-160.A-M12
Light curtain transmitter
Part no.:
50119369
- Measurement field length: 160 mm
- Beam spacing: 5 mm
CML720i-R05-160.A/CN-M12
Light curtain receiver
Part no.:
50119607
- Measurement field length: 160 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-240.A-M12
Light curtain transmitter
Part no.:
50119370
- Measurement field length: 240 mm
- Beam spacing: 5 mm
CML720i-R05-240.A/CN-M12
Light curtain receiver
Part no.:
50119608
- Measurement field length: 240 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-320.A-M12
Light curtain transmitter
Part no.:
50119371
- Measurement field length: 320 mm
- Beam spacing: 5 mm
CML720i-R05-320.A/CN-M12
Light curtain receiver
Part no.:
50119609
- Measurement field length: 320 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-400.A-M12
Light curtain transmitter
Part no.:
50119372
- Measurement field length: 400 mm
- Beam spacing: 5 mm
CML720i-R05-400.A/CN-M12
Light curtain receiver
Part no.:
50119610
- Measurement field length: 400 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-480.A-M12
Light curtain transmitter
Part no.:
50119373
- Measurement field length: 480 mm
- Beam spacing: 5 mm
CML720i-R05-480.A/CN-M12
Light curtain receiver
Part no.:
50119611
- Measurement field length: 480 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-560.A-M12
Light curtain transmitter
Part no.:
50119374
- Measurement field length: 560 mm
- Beam spacing: 5 mm
CML720i-R05-560.A/CN-M12
Light curtain receiver
Part no.:
50119612
- Measurement field length: 560 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-640.A-M12
Light curtain transmitter
Part no.:
50119375
- Measurement field length: 640 mm
- Beam spacing: 5 mm
CML720i-R05-640.A/CN-M12
Light curtain receiver
Part no.:
50119613
- Measurement field length: 640 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-720.A-M12
Light curtain transmitter
Part no.:
50119376
- Measurement field length: 720 mm
- Beam spacing: 5 mm
CML720i-R05-720.A/CN-M12
Light curtain receiver
Part no.:
50119614
- Measurement field length: 720 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-800.A-M12
Light curtain transmitter
Part no.:
50119377
- Measurement field length: 800 mm
- Beam spacing: 5 mm
CML720i-R05-800.A/CN-M12
Light curtain receiver
Part no.:
50119615
- Measurement field length: 800 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-880.A-M12
Light curtain transmitter
Part no.:
50119378
- Measurement field length: 880 mm
- Beam spacing: 5 mm
CML720i-R05-880.A/CN-M12
Light curtain receiver
Part no.:
50119616
- Measurement field length: 880 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-960.A-M12
Light curtain transmitter
Part no.:
50119379
- Measurement field length: 960 mm
- Beam spacing: 5 mm
CML720i-R05-960.A/CN-M12
Light curtain receiver
Part no.:
50119617
- Measurement field length: 960 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML720i-T05-1040.A-M12
Light curtain transmitter
Part no.:
50119380
- Measurement field length: 1,040 mm
- Beam spacing: 5 mm
CML720i-R05-1040.A/CN-M12
Light curtain receiver
Part no.:
50119618
- Measurement field length: 1,040 mm
- Beam spacing: 5 mm
- Interface: CANopen
Part data of: 14/04/2025