Special applications and solutions
Modular bar code reader systems consist of multiple devices and, when combined, produce an MSP system (modular scanner portal). This is preferably used for omnidirectional code reading. The systems are pre-mounted plug and play systems, thereby saving costs and time for installation and commissioning. Special bar code readers for laboratory automation round out the product range.
Overview
Article list
Article list
Product selector
Filter
0.5 mm
0.5 mm
0.5
310 mm
310 mm
310
Results list: 21 products found
MSP 290i - 920 M 88 MSC
Modular scanner portal
Part no.:
50132900
- Series: MSPi
- Interface: Ethernet, EtherNet IP, PROFIBUS DP, PROFINET, RS 2...
- Reading method: Modular scanner portal
MSP 290i - 920 N 88 MSC
Modular scanner portal
Part no.:
50132899
- Series: MSPi
- Interface: Ethernet, EtherNet IP, PROFIBUS DP, PROFINET, RS 2...
- Reading method: Modular scanner portal
MSP 290i - 920 N 88
Modular scanner portal
Part no.:
50132800
- Series: MSPi
- Interface: Ethernet, EtherNet IP, PROFIBUS DP, PROFINET, RS 2...
- Reading method: Modular scanner portal
MSP 290i - 920 M 88
Modular scanner portal
Part no.:
50132799
- Series: MSPi
- Interface: Ethernet, EtherNet IP, PROFIBUS DP, PROFINET, RS 2...
- Reading method: Modular scanner portal
MSP 290i - 620 F 4848
Modular scanner portal
Part no.:
50132726
- Series: MSPi
- Interface: PROFINET
- Reading method: Modular scanner portal
MSP 290i - 520 F 4848
Modular scanner portal
Part no.:
50132725
- Series: MSPi
- Interface: PROFINET
- Reading method: Modular scanner portal
MSP 290i - 520 F 88
Modular scanner portal
Part no.:
50132724
- Series: MSPi
- Interface: Ethernet
- Reading method: Modular scanner portal
MSP 290i - 620 M 88
Modular scanner portal
Part no.:
50130821
- Series: MSPi
- Interface: Ethernet
- Reading method: Modular scanner portal
MSP 290i - 620 F 88
Modular scanner portal
Part no.:
50130232
- Series: MSPi
- Interface: Ethernet
- Reading method: Modular scanner portal
MSP 290i - 520 M 88
Modular scanner portal
Part no.:
50130024
- Series: MSPi
- Interface: Ethernet
- Reading method: Modular scanner portal
MSP 360i - 530 F 01
Modular scanner portal
Part no.:
50121388
- Series: MSPi
- Interface: RS 232, RS 422
- Reading method: Modular scanner portal
MSP 490i - 540 M 01
Modular scanner portal
Part no.:
50121387
- Series: MSPi
- Interface: RS 232, RS 422
- Reading method: Modular scanner portal
Part data of: 14/04/2025