PRK18B.TT3/P4-M12
Polarized retro-reflective photoelectric sensor
Series | 18B |
Operating principle | Reflection principle |
Application | Detection of highly transparent bottles Detection of highly transparent films and glass panes |
Special version | Autocollimation Tracking function |
Operating range | 0 ... 3 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 3.6 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 620 nm |
LED group | 1 |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 18 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 1,500 Hz |
Response time | 0.333 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 15 mm x 47 mm x 32.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 60 g |
Housing color | Silver |
Type of fastening | Front mounting with thread Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ECLASS 14.0 | 27270902 |
ECLASS 15.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |
ETIM 10.0 | EC002717 |